Trunking LFS made of steel 60x100mm in pure white LFS6010009010

EAN
4012740284127
Packaging
6 MTRs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    Couplers as separate reference
Dimensions
  • Trunking height
    60 mm
  • Length
    2000 mm
  • Trunking width
    100 mm
  • Distance bottom-punch along trunking-direction
    250 mm
  • Distance bottom-punch crosswise trunking-direction
    70 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    21
  • Maximum number of cables (Ø 11 mm, 50% fill)
    21
Cover, door
  • Lid shape
    loose
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Material group
    steel
  • Type of surface treatment
    Painted
  • Transparent
    No
Cable
  • Internal/useful cross section
    5025 mm²
Equipment
  • Number of fix dividers
    0
  • Number of plugable separators
    1
  • Compartment quantity
    1 / 2
  • Cable retainers per meter
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP30
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -5…90 °C