Trunking 30045,steel,pure white • LFS3004509010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • tehalit.camelea steel sheet trunking
  • tehalit.camelea depth 20 and 30 mm
  • tehalit.camelea 30 x 45
  • LFS3004509010
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa

Trunking LFS made of steel 30x45mm in pure white

LFS3004509010

Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
Image  LFS3004509010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Trunking LFS made of steel 30x45mm in pure white LFS3004509010

EAN
4012740290975
Packaging
32 MTRs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Connectivity
  • Trunking coup­ling
    Couplers as separate refer­ence
Dimen­sions
  • Trunking height
    30 mm
  • Length
    2000 mm
  • Trunking width
    45 mm
  • Distance bottom-­punch along trunk­ing-­dir­ec­tion
    200 mm
Capa­city
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
Cover, door
  • Lid shape
    loose
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Material group
    steel
  • Type of surface treat­ment
    Painted
  • Trans­parent
    No
Cable
  • Intern­al/useful cross section
    970 mm²
Equip­ment
  • Number of fix dividers
    0
  • Number of plug­able separ­ators
    0
  • Compart­ment quantity
    1
  • Cable retainers per meter
    0
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP30
  • Impact strength
    IK08
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image LFS3004509010  | Hager Africa

    Product Image LFS3004509010

  • ProductInspectionCertificate

    Image Certificates for LFS3004509010  | Hager Africa

    Certificates for LFS3004509010

    Product certificate International 2022-06-28

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for LFS3004509010  | Hager Africa

    EU Declaration of conformity for LFS3004509010

    PDF
    633 KB
  • ProductROHS

    Image Pollutant guidelines for LFS3004509010  | Hager Africa

    Pollutant guidelines for LFS3004509010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for LFS3004509010  | Hager Africa

    Pollutant guidelines for LFS3004509010

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    LFS300450VERZ - Trunking LFS made of steel 30x45mm in galvanized
    LFS300450VERZ
    Trunking LFS made of steel 30x45mm in galvanized
  • 2
    R2330VERZ - Kit de mise à la terre du socle
    R2330VERZ
    Kit de mise à la terre du socle
  • 3
    L4181GNGE - Earth-cable plugable length 150mm green-yellow
    L4181GNGE
    Earth-cable plugable length 150mm green-yellow
  • 4
    L4182GNGE - Earth-cable plugable length 300mm green-yellow
    L4182GNGE
    Earth-cable plugable length 300mm green-yellow
  • 5
    L4183GNGE - Earth-cable plugable length 600mm green-yellow
    L4183GNGE
    Earth-cable plugable length 600mm green-yellow

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group