10 Extensions for support LFF71H110 pure white LFF71H1199010

EAN
4012740868532
Packaging
1 Set

Technical properties

Configuration
  • Module
    1 Gang
Compatibility
  • Device installation compatible format
    45x45 mm
Dimensions
  • Trunking height
    60 mm
  • Length
    70 mm
  • Trunking width
    110 mm
Cover, door
  • Lid mounting
    Internal
  • Shape of cover for wall duct
    Plain
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Assembly
    juxtaposable
Accessories included
  • Fitted with
    empty
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
temperatur
  • Ambient temperature
    -5…60 °C