10 Extensions for support LFF71H090 pure white LFF71H0999010

EAN
4012740868518
Packaging
1 Set

Technical properties

Architecture
  • Fixing mode
    Clamping
Compatibility
  • Device installation compatible format
    45x45 mm
Dimensions
  • Trunking height
    60 mm
  • Length
    65 mm
  • Trunking width
    90 mm
Cover, door
  • Lid mounting
    Internal
  • Shape of cover for wall duct
    Plain
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Assembly
    juxtaposable
Accessories included
  • Fitted with
    empty
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
temperatur
  • Ambient temperature
    -5…60 °C