Liféa trunking 40x110 with coupling and 2 cable retainer, pure white LFF4011009010

EAN
4012740852616
Packaging
20 MTRs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    Pre-equiped with couplers
Dimensions
  • Trunking height
    40 mm
  • Length
    2000 mm
  • Trunking width
    110 mm
  • Distance bottom-punch along trunking-direction
    125 mm
  • Distance bottom-punch crosswise trunking-direction
    60 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    17
Cover, door
  • Lid shape
    loose
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Cable
  • Internal/useful cross section
    3250 mm²
Equipment
  • Number of fix dividers
    0
  • Number of plugable separators
    3
  • Compartment quantity
    1
  • Cable retainers per meter
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…65 °C