Adjustable internal corner LF/LFF40060 pure white LFF400649010

EAN
4012740899451
Packaging
1 Piece

Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    40 mm
  • Trunking width
    57 mm
  • Measure a
    115 mm
Cover, door
  • Lid with softlip
    No
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    83 / 97 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…90 °C
temperatur
  • Ambient temperature
    -5…60 °C