Cylindrical fuse-links 22x58mm aM 63A • LF563M | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • HRC cart­ridge fuses
          • HRC cart­ridge fuses
          • aM type
          • LF563M
          Image  LF563M of the product Hager Africa | Hager Africa
          Image  LF563M of the product Hager Africa | Hager Africa

          Cylindrical fuse-links for industrial applications 22x58mm aM 63A 690V AC 80kA

          LF563M

          Image  LF563M of the product Hager Africa | Hager Africa
          Image  LF563M of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Cylindrical fuse-links for industrial applications 22x58mm aM 63A 690V AC 80kA LF563M

          EAN
          3250614062315
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Release char­ac­ter­istic fuses
            Time-lag
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            80 kA
          • Rated oper­a­tional voltage Ue
            690 V
          • Type of supply voltage
            AC
          Elec­tric current
          • Rated current
            63 A
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
            80 kA
          Fuse
          • Char­act­Fuse
            aM
          • Fuse Size
            22 x 58
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            4.46 W
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes

          Downloads

          • Product image

            Image LF563M  | Hager Africa

            Product Image LF563M

          • RoHS report

            Image Pollutant guidelines for LF563M  | Hager Africa

            Pollutant guidelines for LF563M

            RoHS declaration LF563M (english)

            PDF
            33 KB
            Image Pollutant guidelines for LF563M  | Hager Africa

            Pollutant guidelines for LF563M

            REACH declaration LF563M (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            LF300M - Cylindrical fuse-links for industrial applications 10x38mm aM 0,5A 500V AC 120kA
            LF300M
            Cylindrical fuse-links for industrial applications 10x38mm aM 0, 5A 500V AC 120kA
          • 2
            LF301M - Cylindrical fuse-links for industrial applications 10x38mm aM 1A 500V AC 120kA
            LF301M
            Cylindrical fuse-links for industrial applications 10x38mm aM 1A 500V AC 120kA
          • 3
            LF302M - Cylindrical fuse-links for industrial applications 10x38mm aM 2A 500V AC 120kA
            LF302M
            Cylindrical fuse-links for industrial applications 10x38mm aM 2A 500V AC 120kA
          • 4
            LF304M - Cylindrical fuse-links for industrial applications 10x38mm aM 4A 500V AC 120kA
            LF304M
            Cylindrical fuse-links for industrial applications 10x38mm aM 4A 500V AC 120kA
          • 5
            LF306M - Cylindrical fuse-links for industrial applications 10x38mm aM 6A 500V AC 120kA
            LF306M
            Cylindrical fuse-links for industrial applications 10x38mm aM 6A 500V AC 120kA

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group