Cylindrical fuse-links for industrial applications 22x58mm aM 25A 690V AC 80kA LF525M
EAN
3250614062278
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Release characteristic fusesTime-lag
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-180 kA
-
Rated operational voltage Ue690 V
-
Type of supply voltageAC
Electric current
-
Rated current25 A
-
Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-280 kA
Fuse
-
CharactFuseaM
-
Fuse Size22 x 58
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN1.53 W
Standards
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
More documentation