Industrial fuse-links 14x51 aM 25A • LF425M | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • HRC cart­ridge fuses
  • HRC cart­ridge fuses
  • aM type
  • LF425M

Industrial fuse-links 14x51 aM 25A

LF425M

  • Energy distri­bu­tion

Industrial fuse-links 14x51 aM 25A LF425M

EAN
3250614062209
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Release char­ac­ter­istic fuses
    Time-lag
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    80 kA
  • Rated oper­a­tional voltage Ue
    690 V
  • Type of supply voltage
    AC
Elec­tric current
  • Rated current
    25 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
    80 kA
Fuse
  • Char­act­Fuse
    gG ; aM
  • Fuse Size
    14 x 51
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    1.46 W
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image LF425M  | Hager Africa

    Product Image LF425M

  • RoHS report

    Image Pollutant guidelines for LF425M  | Hager Africa

    Pollutant guidelines for LF425M

    RoHS declaration LF425M (english)

    PDF
    33 KB
    Image Pollutant guidelines for LF425M  | Hager Africa

    Pollutant guidelines for LF425M

    REACH declaration LF425M (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    LF300M - Cylindrical fuse-links for industrial applications 10x38mm aM 0,5A 500V AC 120kA
    LF300M
    Cylindrical fuse-links for industrial applications 10x38mm aM 0, 5A 500V AC 120kA
  • 2
    LF301M - Cylindrical fuse-links for industrial applications 10x38mm aM 1A 500V AC 120kA
    LF301M
    Cylindrical fuse-links for industrial applications 10x38mm aM 1A 500V AC 120kA
  • 3
    LF302M - Cylindrical fuse-links for industrial applications 10x38mm aM 2A 500V AC 120kA
    LF302M
    Cylindrical fuse-links for industrial applications 10x38mm aM 2A 500V AC 120kA
  • 4
    LF304M - Cylindrical fuse-links for industrial applications 10x38mm aM 4A 500V AC 120kA
    LF304M
    Cylindrical fuse-links for industrial applications 10x38mm aM 4A 500V AC 120kA
  • 5
    LF306M - Cylindrical fuse-links for industrial applications 10x38mm aM 6A 500V AC 120kA
    LF306M
    Cylindrical fuse-links for industrial applications 10x38mm aM 6A 500V AC 120kA

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group