Industrial fuse-links 14x51 aM 10A • LF410M | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • HRC cart­ridge fuses
  • HRC cart­ridge fuses
  • aM type
  • LF410M
Image  LF410M of the product Hager Africa | Hager Africa
Image  LF410M of the product Hager Africa | Hager Africa

Industrial fuse-links 14x51 aM 10A

LF410M

Image  LF410M of the product Hager Africa | Hager Africa
Image  LF410M of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Industrial fuse-links 14x51 aM 10A LF410M

EAN
3250614062162
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Release char­ac­ter­istic fuses
    Time-lag
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    80 kA
  • Rated oper­a­tional voltage Ue
    690 V
  • Type of supply voltage
    AC
Elec­tric current
  • Rated current
    10 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
    80 kA
Fuse
  • Char­act­Fuse
    gG ; aM
  • Fuse Size
    14 x 51
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    0.53 W
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image LF410M  | Hager Africa

    Product Image LF410M

  • RoHS report

    Image Pollutant guidelines for LF410M  | Hager Africa

    Pollutant guidelines for LF410M

    RoHS declaration LF410M (english)

    PDF
    33 KB
    Image Pollutant guidelines for LF410M  | Hager Africa

    Pollutant guidelines for LF410M

    REACH declaration LF410M (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    LF300M - Cylindrical fuse-links for industrial applications 10x38mm aM 0,5A 500V AC 120kA
    LF300M
    Cylindrical fuse-links for industrial applications 10x38mm aM 0, 5A 500V AC 120kA
  • 2
    LF301M - Cylindrical fuse-links for industrial applications 10x38mm aM 1A 500V AC 120kA
    LF301M
    Cylindrical fuse-links for industrial applications 10x38mm aM 1A 500V AC 120kA
  • 3
    LF302M - Cylindrical fuse-links for industrial applications 10x38mm aM 2A 500V AC 120kA
    LF302M
    Cylindrical fuse-links for industrial applications 10x38mm aM 2A 500V AC 120kA
  • 4
    LF304M - Cylindrical fuse-links for industrial applications 10x38mm aM 4A 500V AC 120kA
    LF304M
    Cylindrical fuse-links for industrial applications 10x38mm aM 4A 500V AC 120kA
  • 5
    LF306M - Cylindrical fuse-links for industrial applications 10x38mm aM 6A 500V AC 120kA
    LF306M
    Cylindrical fuse-links for industrial applications 10x38mm aM 6A 500V AC 120kA

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group