LF1001008014

EAN
4012740334723
Packaging
84 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    10 mm
  • Length
    2000 mm
  • Trunking width
    12 mm
  • Distance bottom-punch along trunking-direction
    125 mm
Cover, door
  • Lid shape
    premounted
Materials
  • Colour
    brown
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Cable
  • Internal/useful cross section
    84 mm²
Equipment
  • Compartment quantity
    1
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK06
Use conditions
  • Operating temperature
    -5…60 °C