External corner, FB 80130, pure white L87629010

EAN
4012740337571
Packaging
7 PCEs

Technical properties

Architecture
  • Fixing mode
    Screwed
Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    FB
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    82 mm
  • Trunking width
    130 mm
  • Measure a
    160 mm
Cover, door
  • Lid with softlip
    No
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Base and lid
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C