External corner,FWK 90/50060, galvanized L6912VERZ

EAN
4012740184137
Packaging
1 Piece

Technical properties

Dimensions
  • Internal heigth
    49 mm
  • Trunking height
    142 mm
  • Length
    150 mm
  • Internal width
    54 mm
  • Trunking width
    150 mm
  • Measure a
    150 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    zinc coated
  • Material group
    steel, plaster
  • Type of surface treatment
    Galvanised
Mecanic features
  • Bending angle
    100 °
Installation, mounting
  • Base punching
    With base punching
Cable
  • Internal/useful cross section
    2646 mm²
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Base and lid
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • certificationnormfireprotductsystem
    DIN 4102-12
  • classificationnormfireprotductsystem
    DIN 4102-12
  • Fire resistance class
    E 30 - E 60