End cap, FWK 30/99160, galvanized L6863VERZ

EAN
4012740150446
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Screwed
Dimensions
  • Internal heigth
    102 mm
  • Trunking height
    142 mm
  • Internal width
    159 mm
  • Trunking width
    200 mm
  • Measure a
    20 mm
Materials
  • Colour
    zinc coated
  • Material group
    steel, plaster
  • Type of surface treatment
    Galvanised
Cable
  • Internal/useful cross section
    16218 mm²
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • certificationnormfireprotductsystem
    DIN 4102-11
  • classificationnormfireprotductsystem
    DIN 4102-11
  • Fire resistance class
    I 90