L 1900 Nat.anod. Versipole L1900ELN

EAN
4012740825108
Packaging
1 Piece

Technical properties

Compatibility
  • Device installation compatible format
    45x45 mm
Dimensions
  • Diameter 1
    72 mm
  • Length
    700 mm
  • Pole shape
    round
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    10 / 12
Materials
  • Colour
    aluminium
  • Material
    Aluminium
  • Material group
    aluminium
  • Type of surface treatment
    Anodised
Installation, mounting
  • Fixing type
    With screws
Standards
  • European directive RoHs
    voluntary compliance