Connecting cable, 120mm, black, 10mm² • KZ005 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • Single pole distri­bu­tion blocks
  • Connectors
  • KZ005

Connecting cable, 120mm, black, 10mm²,with plug, for distribution bar 250A

KZ005

  • Energy distri­bu­tion

Connecting cable, 120mm, black, 10mm²,with plug, for distribution bar 250A KZ005

EAN
3250613960056
Packaging
12 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image KZ005  | Hager Africa

    Product Image KZ005

  • Declaration of conformity

    Image EU Declaration of conformity for KZ005  | Hager Africa

    EU Declaration of conformity for KZ005

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for KZ005  | Hager Africa

    EU Declaration of conformity for KZ005

    Declaration

    PDF
    387 KB
  • RoHS report

    Image Pollutant guidelines for KZ005  | Hager Africa

    Pollutant guidelines for KZ005

    RoHS declaration KZ005 (english)

    PDF
    33 KB
    Image Pollutant guidelines for KZ005  | Hager Africa

    Pollutant guidelines for KZ005

    REACH declaration KZ005 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    KZ007 - Crimp connector 4²-10mm²,for distribution bar 250A
    KZ007
    Crimp connector 4²-10mm², for distribution bar 250A
  • 2
    KZ001 - Connecting cable, 120mm, blue, 6mm²,with plug, for distribution bar 250A
    KZ001
    Connecting cable, 120mm, blue, 6mm², with plug, for distribution bar 250A
  • 3
    KZ051 - Connecting cable, 500mm, blue, 6mm²,with plug, for distribution bar 250A
    KZ051
    Connecting cable, 500mm, blue, 6mm², with plug, for distribution bar 250A
  • 4
    KZ004 - Connecting cable, 120mm, blue, 10mm²,with plug, for distribution bar 250A
    KZ004
    Connecting cable, 120mm, blue, 10mm², with plug, for distribution bar 250A
  • 5
    KZ074 - Connecting cable, 500mm, blue, 10mm²,with plug, for Distribution bar 250Ae
    KZ074
    Connecting cable, 500mm, blue, 10mm², with plug, for Distribution bar 250Ae

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group