Feed-through terminal-neutral, 70mm², 1000V/192A, screw connection KXB70NH

EAN
3250613942212
Packaging
20 PCEs

Technical properties

Architecture
  • Fixing mode
    Din-Rail
Electric current
  • Rated current
    179 A
Dimensions
  • Depth of installed product
    24 mm
  • Height of installed product
    98.6 mm
  • Width of installed product
    96 mm
Materials
  • Material
    Polyamid (PA)
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes