Earth terminal, 70mm², screw connection KXB70E

EAN
3250613942205
Packaging
20 PCEs

Technical properties

Electric current
  • Rated current
    0 A
Dimensions
  • Depth of installed product
    24 mm
  • Height of installed product
    81.2 mm
  • Width of installed product
    75.2 mm
Power
  • Total power loss under IN
    1 W
  • Dissipated energy in cable
    1 W
Materials
  • Colour
    green/yellow
Connection
  • Connection cross-sect. flexible conductor
    16 / 70mm²
  • Connection cross-sect. rigid cable
    16 / 70mm²
Settings
  • terminal type
    Protective earth conductor terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes