Earth terminal, 35mm², screw connection KXB35E

EAN
3250613941963
Packaging
20 PCEs

Technical properties

Electric current
  • Rated current
    0 A
Dimensions
  • Depth of installed product
    16 mm
  • Height of installed product
    51.5 mm
  • Width of installed product
    54 mm
Power
  • Total power loss under IN
    1 W
  • Dissipated energy in cable
    1 W
Materials
  • Colour
    green/yellow
  • Colour
    green
  • Material
    Polyamid (PA)
Connection
  • Terminal cross-section
    50 mm²
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes