Earth terminal, 4mm², screw connection KXB04E

EAN
3250613941819
Packaging
100 PCEs

Technical properties

Electric current
  • Rated current
    0 A
Dimensions
  • Depth of installed product
    6 mm
  • Height of installed product
    48.5 mm
  • Width of installed product
    51 mm
Power
  • Total power loss under IN
    1 W
  • Dissipated energy in cable
    1 W
Materials
  • Colour
    green/yellow
Connection
  • Connection cross-sect. flexible conductor
    0,5 / 4mm²
  • Connection cross-sect. rigid cable
    0,5 / 6mm²
  • Terminal cross-section
    6 mm²
Settings
  • terminal type
    Protective earth conductor terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes