Feed-through terminal-neutral, 35mm², 400V/125A, screw connection KXA35N

EAN
3250613941970
Packaging
20 PCEs

Technical properties

Electric current
  • Rated current
    125 A
Dimensions
  • Depth of installed product
    16 mm
  • Height of installed product
    51.5 mm
  • Width of installed product
    58 mm
Materials
  • Material
    Polyamid (PA)
Connection
  • Terminal cross-section
    50 mm²
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes