Feed-through terminal-phase, 16mm², 1000V/71A, screw connection KXA16LH

EAN
3250613942090
Packaging
50 PCEs

Technical properties

Electric current
  • Rated current
    71 A
Dimensions
  • Depth of installed product
    59.3 mm
  • Height of installed product
    57.5 mm
  • Width of installed product
    12 mm
Materials
  • Colour
    stone grey
Connection
  • Connection cross-sect. flexible conductor
    4 / 16mm²
  • Connection cross-sect. rigid cable
    1,5 / 10mm²
Settings
  • terminal type
    Feed-through terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes