DIN rail terminal 95-240mm², gray KR95P

EAN
3250613880347
Packaging
1 Piece

Technical properties

Electric current
  • Rated current
    232 A
Dimensions
  • Depth of installed product
    82.8 mm
  • Height of installed product
    97.6 mm
  • Width of installed product
    25 mm
Materials
  • Colour
    stone grey
Connection
  • Connection cross-sect. flexible conductor
    25 / 95mm²
  • Connection cross-sect. rigid cable
    2,5 / 95mm²
Settings
  • terminal type
    In-line terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes