Brass terminal, 1x25mm² 5x10mm² 5x16mm²,with mounting base, Color: green KM11B

EAN
3250613831202
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Electric current
  • Rated current
    60 A
Dimensions
  • Length
    85 mm
  • Width of installed product
    5 mm
Materials
  • Colour
    green/yellow
  • Colour
    green
  • Material
    brass
Connection
  • Number and size of connection points
    1x25+5x16+5x10mm²
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No