Brass terminal, 5x10mm² 5x16mm²,with mounting base, Color: blue KM10A

EAN
3250613831110
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Electric current
  • Rated current
    60 A
Dimensions
  • Length
    67 mm
  • Width of installed product
    5 mm
Materials
  • Colour
    blue
Connection
  • Number and size of connection points
    1x25+8x16+29x10mm²
Settings
  • terminal type
    Brass terminal N
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No