Distribution bar 250A,4pole + Connectors KJ03B

EAN
3250613800277
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    4 P
Configuration
  • Number of modules
    24
Main electrical features
  • Nominal voltage
    690V
Electric current
  • Rated current
    250 A
Dimensions
  • Depth of installed product
    45 mm
  • Height of installed product
    40 mm
  • Width of installed product
    422 mm
Materials
  • Colour
    RAL 7035
Connection
  • Conductor cross-section (flexible), with wire end sleeve
    6 mm²
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes