Connection terminal 1P prong 1x35mm² KF83D

EAN
3250613760205
Packaging
4 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Functions
  • Suitable for fine strand conductors
    No
  • Suitable for fine strand conductors without cable end sleeve
    No
  • Suitable for extra fine-strand conductors
    No
  • Suitable for extra fine-strand conductors without cable end sleeve
    No
Voltage
  • Max operating voltage
    500 V
Electric current
  • Rated current
    100 A
Connection
  • Connection cross-sect. flexible conductor
    25mm²
  • Connection cross-sect. rigid cable
    35mm²
  • Terminal cross-section
    35 mm²
Accessories included
  • Type of accessory
    Connection clamp
Equipment
  • Number of outputs
    0
  • Number of inputs
    1
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -5…60 °C
  • Storage/transport temperature
    -25…80 °C