Connection terminal 1P prong 1x35mm² KF83A

EAN
3250613760038
Packaging
10 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
  • Fixing mode
    Screwed
Functions
  • Suitable for fine strand conductors
    No
  • Suitable for fine strand conductors without cable end sleeve
    No
  • Suitable for extra fine-strand conductors
    No
  • Suitable for extra fine-strand conductors without cable end sleeve
    No
Voltage
  • Max operating voltage
    500 V
Electric current
  • Rated current
    100 A
Materials
  • Material
    Mixed materials
Connection
  • Terminal cross-section
    35 mm²
Accessories included
  • Type of accessory
    Connection clamp
Equipment
  • Number of outputs
    0
  • Number of inputs
    1
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes