Cable terminal for motor starter 3P 63A fork 10mm² KF30M

EAN
3250613760076
Packaging
10 PCEs

Technical properties

Configuration
  • Number of modules
    2.5
Electric current
  • Rated current
    63 A
Materials
  • Material
    Mixed materials
Accessories included
  • Type of accessory
    Connection clamp
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -25…55 °C
  • Altitude
    2000 m
  • Storage/transport temperature
    -25…80 °C