Insulated busbar for 2 motor starters 3P 63A fork 10mm² KD302M

EAN
3250613740429
Packaging
10 PCEs

Technical properties

Architecture
  • Number of poles
    3 P
Compatibility
  • Intended for the compatible references
    Motor starter
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
Voltage
  • Max operating voltage
    400 V
Electric current
  • Rated current
    63 A
Dimensions
  • Length
    88 mm
  • Pitch
    17.8 mm
Materials
  • Colour
    stone grey
Installation, mounting
  • Suitable to a device with an auxiliary
    Yes
Connection
  • Suitable for product with neutral busbar
    No
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -25…55 °C
  • Storage/transport temperature
    -25…80 °C
  • Insulated
    Yes