Set 2 cable bridge 16 mm² blue+black (length 450 mm) KC416

EAN
3250613730192
Packaging
1 Set

Technical properties

Architecture
  • Number of poles
    2 P
Dimensions
  • Length
    450 mm
Connection
  • Connection cross-sect. flexible conductor
    16mm²
Cable
  • Conductor Size
    16 mm²
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes