Insulated busbar 1P 100A prong 20mm² 24M KB190C

EAN
3250613720315
Packaging
10 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Configuration
  • Number of modules
    24
Compatibility
  • Intended for the compatible references
    Modular devices
Main electrical features
  • Rated operational voltage Ue
    415 V
Voltage
  • Max operating voltage
    230 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated current
    100 A
Dimensions
  • Length
    420 mm
  • Pitch
    17.8 mm
  • Fixation distance in module steps
    1
Power supply
  • Number of phases for the power supply
    1 phase
Materials
  • Colour
    stone grey
Installation, mounting
  • Suitable to a device with an auxiliary
    No
Connection
  • Suitable for product with neutral busbar
    No
Equipment
  • Number of appliances to build in
    24
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
Use conditions
  • Insulated
    Yes