Mini DIN rail terminal, 2,5mm², stackable, 24A/300V, gray, without mounting base K89100

EAN
3250610712269
Packaging
50 PCEs

Technical properties

Electric current
  • Rated current
    20 A
Dimensions
  • Depth of installed product
    28 mm
  • Height of installed product
    18 mm
  • Width of installed product
    6 mm
Power
  • Total power loss under IN
    0 W
  • Dissipated energy in cable
    0 W
Materials
  • Colour
    stone grey
Connection
  • Connection cross-sect. flexible conductor
    0,3 / 2,5mm²
  • Connection cross-sect. rigid cable
    0,14 / 2,5mm²
  • Terminal cross-section
    1.5 mm²
  • Type of connection
    quick connect
Settings
  • terminal type
    Terminal block
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes