Terminal strip 992mm 163X10/16mm K162F

EAN
4010330712203
Packaging
10 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Electric current
  • Rated current
    60 A
Dimensions
  • Depth of installed product
    992 mm
  • Height of installed product
    16 mm
  • Length
    992 mm
  • Width of installed product
    10 mm
Materials
  • Colour
    Brass
Settings
  • terminal type
    Single box terminal
Equipment
  • Number of outputs
    162
  • Number of inputs
    1
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes