Brass terminal, 169mm, 1x25mm² - 13x10mm² - 11x16mm², without mounting base K158

EAN
4010330711374
Packaging
10 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Electric current
  • Rated current
    60 A
Dimensions
  • Length
    169 mm
Materials
  • Colour
    bronze
Connection
  • Number and size of connection points
    1x25+11x16+13x10mm²
Settings
  • terminal type
    Brass rail terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes