Busbar terminal 16mm²-70mm², for 12x5mm busbars, 16mm²-35mm² for 12x10mm busbars K074

EAN
4010330711220
Packaging
10 PCEs

Technical properties

Electric current
  • Rated current
    225 A
Connection
  • Connection cross-sect. flexible conductor
    16 / 70mm²
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes