Main line branch terminal,universZ,1 pole, 1x25mm²- 4x16 mm² K018

EAN
4010330710964
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Electric current
  • Rated current
    125 A
Dimensions
  • Depth of installed product
    40 mm
  • Height of installed product
    55 mm
  • Width of installed product
    40 mm
Connection
  • Connection cross-sect. rigid cable
    25mm²
Settings
  • terminal type
    Branch terminal
Equipment
  • Number of outputs
    2
  • Number of inputs
    1
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes