ENCLOSED SWITCH DISCONNECTOR TPSN 800A • JAH480 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • enclosed fuse combin­a­tion switches and load break switches
  • Enclosed load break switches 20-1600A
  • triple pole switched neutral
  • JAH480

Enclosed Switch Disconnector TPSN 800A

JAH480

  • Energy distri­bu­tion

Enclosed Switch Disconnector TPSN 800A JAH480

EAN
3250613415242
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    4 P
  • Type of pole
    TPSN
Elec­tric current
  • Rated current
    800 A
Dimen­sions
  • Depth of installed product
    300 mm
  • Width of installed product
    500 mm
Stand­ards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image JAH480  | Hager Africa

    Product Image JAH480

  • Instruction manual

    Image Instruction manuals for JAH480  | Hager Africa

    Instruction manuals for JAH480

    notice interrupteurs sectionneurs fusibles sous coffret 20_800A

    PDF
    396 KB
  • Installation manual

    Image Installation manuals for JAH480  | Hager Africa

    Installation manuals for JAH480

    PDF
    9 MB
  • ProductDataSheet

    Image Product data sheets for JAH480  | Hager Africa

    Product data sheets for JAH480

    UK_CD_TDS_BSEN60947-3

    PDF
    55 KB
    Image Product data sheets for JAH480  | Hager Africa

    Product data sheets for JAH480

    UK_CD_TDS_SwitchDisconnectors.pdf

    PDF
    52 KB
    Image Product data sheets for JAH480  | Hager Africa

    Product data sheets for JAH480

    UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf

    PDF
    50 KB
  • Declaration of conformity

    Image EU Declaration of conformity for JAH480  | Hager Africa

    EU Declaration of conformity for JAH480

    PDF
    146 KB
    Image EU Declaration of conformity for JAH480  | Hager Africa

    EU Declaration of conformity for JAH480

    EU Declaration of Conformity

    PDF
    588 KB
    Image EU Declaration of conformity for JAH480  | Hager Africa

    EU Declaration of conformity for JAH480

    PDF
    153 KB
    Image EU Declaration of conformity for JAH480  | Hager Africa

    EU Declaration of conformity for JAH480

    Declaration

    PDF
    598 KB
    Image EU Declaration of conformity for JAH480  | Hager Africa

    EU Declaration of conformity for JAH480

    Declaration

    PDF
    821 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group