Terminal shrouds 3P FCS 160A • HZF202 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • enclosed fuse combin­a­tion switches and load break switches
  • Enclosed fuse combin­a­tion switches 20-800A
  • Terminal cover
  • HZF202

Terminal shrouds 3P FCS 160A

HZF202

  • Energy distri­bu­tion

Terminal shrouds 3P FCS 160A HZF202

EAN
3250613362676
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image HZF202  | Hager Africa

    Product Image HZF202

  • ProductECDeclaration

    Image EU Declaration of conformity for HZF202  | Hager Africa

    EU Declaration of conformity for HZF202

    PDF
    298 KB
    Image EU Declaration of conformity for HZF202  | Hager Africa

    EU Declaration of conformity for HZF202

    Declaration

    PDF
    941 KB
  • ProductROHS

    Image Pollutant guidelines for HZF202  | Hager Africa

    Pollutant guidelines for HZF202

    REACH declaration HZF202 (english)

    PDF
    32 KB
    Image Pollutant guidelines for HZF202  | Hager Africa

    Pollutant guidelines for HZF202

    RoHS declaration HZF202 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    HZF204 - Terminal shrouds 3P FCS 250A-400A
    HZF204
    Terminal shrouds 3P FCS 250A-400A
  • 2
    HZF206 - Terminal shrouds 3P FCS 630A
    HZF206
    Terminal shrouds 3P FCS 630A
  • 3
    HZF203 - Terminal shrouds 4P FCS 160A
    HZF203
    Terminal shrouds 4P FCS 160A
  • 4
    HZF205 - Terminal shrouds 4P FCS 250A-400A
    HZF205
    Terminal shrouds 4P FCS 250A-400A
  • 5
    HZF207 - Terminal shrouds 4P FCS 630A
    HZF207
    Terminal shrouds 4P FCS 630A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group