Shaft extension N°5 200mm LBS 20-125A HZC112

EAN
3250613140663
Packaging
1 Piece

Technical properties

Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    200 mm
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes