CAGE TERMINALS FOR HA458 • HZ086 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
      • Solutions
      • Energy distrib­ution
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Energy manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Wiring acce­s­s­ories
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Building autom­ation
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Cable manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Security
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • See All
    • Inspiration and knowledge
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
      • Inspiration and knowledge
      • Learning
        • How-to videos
        • E-learning
        • See All
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • Refe­rence projects
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • IEC standard
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • See All
    • Support
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
      • Support
      • Find a whol­e­s­aler
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • FAQ
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Down­l­oads
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Digital tools
        • Hage­rcad
        • eCat app
        • Hager mood
        • See All
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Contact us
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • See All
    • About us
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
      • About us
      • Sustain­a­bility
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • News­l­etter
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • Investments
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • See All
    • See all the categories
    Account
    • Catalog
    • Energy distri­bu­tion
    • Main incomers
    • Load break switches
    • Load break switches visual breaking 125 to 1600A
    • Single connec­tion terminals
    • HZ086
    Image  HZ086 of the product Hager Africa | Hager Africa
    Image  HZ086 of the product Hager Africa | Hager Africa

    CAGE TERMINALS FOR HA458

    HZ086

    Image  HZ086 of the product Hager Africa | Hager Africa
    Image  HZ086 of the product Hager Africa | Hager Africa
    • Energy distri­bu­tion

    CAGE TERMINALS FOR HA458 HZ086

    EAN
    3250613360863
    Packaging
    1 Piece

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Tight­ening torque
      45Nm
    Connec­tion
    • Connec­tion cross-sect. flex­ible conductor
      70 / 300mm²
    Stand­ards
    • European directive WEEE
      concerned
    Safety
    • REACH conform
      Yes
    • RoHS conform
      Yes
    • Halogen free
      Yes

    Downloads

    • Product image

      Image HZ086  | Hager Africa

      Product Image HZ086

    • ProductECDeclaration

      Image EU Declaration of conformity for HZ086  | Hager Africa

      EU Declaration of conformity for HZ086

      Declaration

      PDF
      777 KB
      Image EU Declaration of conformity for HZ086  | Hager Africa

      EU Declaration of conformity for HZ086

      Declaration

      PDF
      200 KB
      Image EU Declaration of conformity for HZ086  | Hager Africa

      EU Declaration of conformity for HZ086

      PDF
      367 KB
    • ProductROHS

      Image Pollutant guidelines for HZ086  | Hager Africa

      Pollutant guidelines for HZ086

      RoHS declaration HZ086 (english)

      PDF
      33 KB
      Image Pollutant guidelines for HZ086  | Hager Africa

      Pollutant guidelines for HZ086

      REACH declaration HZ086 (english)

      PDF
      32 KB
    More documentation

    Discover more of this product range

      5
    • 1
      HZ073 - Cage terminal for HA351,52,53M,92,94
      HZ073
      Cage terminal for HA351, 52, 53M, 92, 94
    • 2
      HZ074 - Cage terminal for HA353,54,55M
      HZ074
      Cage terminal for HA353, 54, 55M
    • 3
      HZ075 - Cage terminal for HA357
      HZ075
      Cage terminal for HA357
    • 4
      HZ076 - Cage terminal for HA358
      HZ076
      Cage terminal for HA358
    • 5
      HZ083 - CAGE TERMINALS FOR HA452
      HZ083
      CAGE TERMINALS FOR HA452

    Products and solutions

    • Products catalog
    • Energy distribution
    • Energy management
    • Cable management
    • Building automation
    • Wiring accessories
    • Security
    • Reference projects

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
      Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    © 2022 Ha­ger Group