Cage terminal P250 cage version Cu/Al 4P 6x 6-35mm² HYT066H

EAN
3250613155339
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    4 P
  • Type of pole
    4 P
Electric current
  • Rated current
    250 A
Installation, mounting
  • Tightening torque
    6Nm
Connection
  • Conductor cross-section
    6 x 6…35 mm²
  • Conductor cross-section (flexible)
    6 x 6…35 mm²
  • Conductor cross-section (rigid)
    6 x 6…35 mm²
Cable
  • Cable Material
    Cu / Al
Standards
  • European directive RoHs
    voluntary compliance
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes