Collar term h800/1000 Al 3P 4x 95-240mm² • HYE007H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3 MCCBs
  • Auxil­i­aries and accessories for h800-h1000
  • Collar terminales
  • HYE007H

Collar terminal h800/h1000 Al 3P 4x 95-240mm²

HYE007H

  • Energy distri­bu­tion

Collar terminal h800/h1000 Al 3P 4x 95-240mm² HYE007H

EAN
3250613370701
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
Elec­tric current
  • Rated current
    800 A
Install­a­tion, mounting
  • Tight­ening torque
    25Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    35 / 240mm²
  • Connec­tion cross-sect. rigid cable
    4x 35/240 mm²
  • Conductor cross-sec­tion
    95…240 mm²
Cable
  • Cable Material
    Cu / Al
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m

Downloads

  • Product image

    Image HYE007H  | Hager Africa

    Product Image HYE007H

  • Declaration of conformity

    Image EU Declaration of conformity for HYE007H  | Hager Africa

    EU Declaration of conformity for HYE007H

    Declaration

    PDF
    329 KB
  • RoHS report

    Image Pollutant guidelines for HYE007H  | Hager Africa

    Pollutant guidelines for HYE007H

    REACH declaration HYE007H (english)

    PDF
    32 KB
    Image Pollutant guidelines for HYE007H  | Hager Africa

    Pollutant guidelines for HYE007H

    RoHS declaration HYE007H (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    1
  • 1
    HYE008H - Collar terminal h800/h1000 Al 4P 4x 95-240mm²
    HYE008H
    Collar terminal h800/h1000 Al 4P 4x 95-240mm²

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group