PM Base Plug In h630 4P (400A) HYD201H

EAN
3250613121525
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    4 P
Power
  • Total power loss under IN
    55.5 W
  • Power loss per pole at In
    18.5 W
Tripping
  • Tripmode
    LSI
Installation, mounting
  • Built-in
    Yes
  • Suitable for busbar mounting
    No
Standards
  • European directive WEEE
    concerned
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m