Collar terminal h400/h630 Al 4P 2x 95-240mm² HYD008H

EAN
3250613370695
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Number of poles
    4 P
Electric current
  • Rated current
    630 A
Installation, mounting
  • Tightening torque
    25Nm
Connection
  • Connection cross-sect. flexible conductor
    35 / 240mm²
  • Connection cross-sect. rigid cable
    2x 35/240 mm²
Cable
  • Cable Material
    Cu / Al
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m