Ring Lug D:8,5 3P/4P for cable 150mm² • HYB094H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3 MCCBs
  • Auxil­i­aries and accessories for x160 and x250
  • Ring lugs
  • HYB094H

Ring Lug D:8,5 3P/4P for cable 150mm²

HYB094H

Image  HYB094H of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Ring Lug D:8,5 3P/4P for cable 150mm² HYB094H

EAN
3250613152734
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour anti­-kink sleeve
    None
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    150mm²
  • Connec­tion cross-sect. rigid cable
    150mm²
Cable
  • Conductor Size
    150 mm²
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Anti­-kink sleeve
    long
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Insu­lated
    No
Shape
  • Form
    Ring shape

Downloads

  • Product image

    Image HYB094H  | Hager Africa

    Product Image HYB094H

  • RoHS report

    Image Pollutant guidelines for HYB094H  | Hager Africa

    Pollutant guidelines for HYB094H

    REACH declaration HYB094H (english)

    PDF
    32 KB
    Image Pollutant guidelines for HYB094H  | Hager Africa

    Pollutant guidelines for HYB094H

    RoHS declaration HYB094H (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    HYA086H - Ring Lug D:8,5 3P/4P for cable 16mm²
    HYA086H
    Ring Lug D:8, 5 3P/4P for cable 16mm²
  • 2
    HYA087H - Ring Lug D:8,5 3P/4P for cable 25mm²
    HYA087H
    Ring Lug D:8, 5 3P/4P for cable 25mm²
  • 3
    HYA088H - Ring Lug D:8,5 3P/4P for cable 35mm² (x160-P160-x250-P250)
    HYA088H
    Ring Lug D:8, 5 3P/4P for cable 35mm² (x160-P160-x250-P250)
  • 4
    HYA089H - Ring Lug D:8,5 3P/4P for cable 50mm² (x160-P160-x250-P250)
    HYA089H
    Ring Lug D:8, 5 3P/4P for cable 50mm² (x160-P160-x250-P250)
  • 5
    HYA090H - Ring Lug D:8,5 3P/4P for cable 70mm² (x160-P160-x250-P250)
    HYA090H
    Ring Lug D:8, 5 3P/4P for cable 70mm² (x160-P160-x250-P250)

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group