DIN Rail adaptator x250 3P/4P • HYB033H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3 MCCBs
  • Auxil­i­aries and accessories for x250
  • Din rail adaptor
  • HYB033H

DIN Rail adaptator x250 3P/4P

HYB033H

  • Energy distri­bu­tion

DIN Rail adaptator x250 3P/4P HYB033H

EAN
3250613347024
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of pole
    3P/4P
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m

Downloads

  • Product image

    Image HYB033H  | Hager Africa

    Product Image HYB033H

  • Instruction manual

    Image Instruction manuals for HYB033H  | Hager Africa

    Instruction manuals for HYB033H

    PDF
    886 KB
  • RoHS report

    Image Pollutant guidelines for HYB033H  | Hager Africa

    Pollutant guidelines for HYB033H

    RoHS declaration HYB033H (english)

    PDF
    103 KB
    Image Pollutant guidelines for HYB033H  | Hager Africa

    Pollutant guidelines for HYB033H

    REACH declaration HYB033H (english)

    PDF
    103 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group