Ring Lug D:8,5 3P/4P for cable 50mm² (x160-P160-x250-P250) HYA089H

EAN
3250613152680
Packaging
1 Piece

Technical properties

Materials
  • Colour anti-kink sleeve
    None
  • Type of surface treatment
    Tinned
Connection
  • Connection cross-sect. flexible conductor
    50mm²
  • Connection cross-sect. rigid cable
    50 mm²
  • Conductor cross-section
    50 mm²
Cable
  • Conductor Size
    50 mm²
Standards
  • European directive WEEE
    concerned
Safety
  • Anti-kink sleeve
    long
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m
  • Insulated
    No
Shape
  • Form
    Ring shape