UVR delayed 220-240VAC (x/P 160-x/P 250) • HXA054H | Hager
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
  • Main incomers
  • h3 ACBs
  • h3 ACBs
  • Accessories
  • HXA054H

UVR delayed 220-240V AC (x160-P160-x250-P250)

HXA054H

  • Energy distri­bu­tion

UVR delayed 220-240V AC (x160-P160-x250-P250) HXA054H

EAN
3250613346560
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
Voltage
  • DC control voltage
    0 V
  • Command voltage AC
    220 / 240 V
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    1.5 W
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m

Downloads

  • Product image

    Image HXA054H  | Hager Africa

    Product Image HXA054H

  • Instruction manual

    Image Instruction manuals for HXA054H  | Hager Africa

    Instruction manuals for HXA054H

    Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)

    PDF
    2 MB
  • Installation handbook

    Image Installation handbooks for HXA054H  | Hager Africa

    Installation handbooks for HXA054H

    Technical catalogue

    PDF
    48 MB
    Image Installation handbooks for HXA054H  | Hager Africa

    Installation handbooks for HXA054H

    PDF
    48 MB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HXE066H - Interlock front cover h1000
    HXE066H
    Interlock front cover h1000
  • 2
    HXA030H - Direct rotary handle x160
    HXA030H
    Direct rotary handle x160
  • 3
    HXA031H - Extended rotary handle x160
    HXA031H
    Extended rotary handle x160
  • 4
    HXA021H - Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
    HXA021H
    Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
  • 5
    HXA024H - Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
    HXA024H
    Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
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
We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group