EARTH LEAKAGE RELAY 0.3A INSTANT TRIP HR502

EAN
3250613281304
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    1
Main electrical features
  • Rated operational voltage Ue
    230 V
Voltage
  • Max operating voltage
    276 V
Electric current
  • Rated residual operating current
    300 mA
  • Torroïds : Allowed overload
    30kA / 100ms
Power
  • Power consumed
    3 VA
Connection
  • Connection cross-sect. flexible conductor
    1 / 2,5mm²
  • Connection cross-sect. rigid cable
    1,5 / 4mm²
  • Connection cross-section in flexible cable for the measurement
    1 / 2.5 mm²
  • Connection cross-section in massive cable for the measurement
    1.5 / 4 mm²
Settings
  • Time delay of residual current
    0 s
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30
  • Residual current type
    A
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -10…55 °C
  • Altitude
    2000 m
  • Storage/transport temperature
    -20…70 °C